IESNA:LM-63-2002
[TEST]P1434234
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-760-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (208) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]84217.7
TILT=NONE
208 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
12825.6 13355.3 13733.6 13714.7 13412.0 12995.9 11993.3 11142.0 11217.7 11804.1 12882.4 14206.5 15852.3 17800.7 20713.9 23589.3 25897.1 28413.1 
31250.6 33596.3 33728.7 32896.4 30664.2 26691.6 19957.3 14698.4 13847.1 10782.6 7339.7 5675.0 4445.5 3178.0 2515.9 1986.3 1418.8 870.2 
416.2 0.0 
12825.6 13374.2 13752.5 13733.6 13430.9 13014.8 11993.3 11160.9 11217.7 11804.1 12863.4 14168.7 15738.8 17933.2 21111.2 23494.7 26180.9 28450.9 
31231.7 33690.9 33880.0 33047.7 30910.1 26994.3 20203.2 14944.3 14093.0 11217.7 7661.3 5826.4 4502.2 3253.7 2553.8 2061.9 1551.2 983.7 
454.0 0.0 
12825.6 13317.4 13714.7 13771.5 13525.5 13241.8 12333.8 11444.7 11312.3 11879.8 12787.8 14055.2 15625.3 17554.8 20997.7 23589.3 26180.9 28375.2 
30910.1 33709.8 34598.9 33974.6 32291.0 28904.9 23192.0 16949.5 15909.1 13109.4 10063.8 7226.2 5448.0 4105.0 3064.5 2402.4 1853.8 1097.2 
529.7 0.0 
12825.6 13298.5 13714.7 13922.8 13752.5 13601.2 13014.8 12050.0 11577.1 11860.9 12674.3 13866.0 15379.4 17214.3 19276.2 22151.6 25008.0 27353.7 
30058.8 32801.8 34863.7 35071.8 33823.3 31345.2 26483.6 19314.1 18122.3 14793.0 12012.2 9515.2 7434.3 5542.6 4086.0 2932.1 2232.2 
1380.9 586.4 0.0 
12825.6 13336.4 13752.5 14112.0 14225.5 14225.5 14017.4 13355.3 12636.4 12504.0 13052.6 14130.9 15663.1 17517.0 19560.0 21697.6 24421.6 27126.7 
29718.3 32234.3 34750.2 36396.0 36187.9 34580.0 31345.2 24629.7 23040.7 17271.1 13052.6 10555.6 8493.7 6772.2 5485.9 4237.4 3140.2 
2232.2 813.4 0.0 
12825.6 13260.7 13695.8 14187.6 14566.0 14811.9 14982.1 14887.5 14509.2 14263.3 14528.1 15322.6 16627.9 18406.1 20543.7 22889.4 25216.1 27334.8 
29529.2 31420.9 33445.0 35771.7 37077.0 36774.3 34882.6 31401.9 30229.1 24062.2 15322.6 9742.2 7491.1 5902.1 4502.2 3518.5 2515.9 
1626.8 737.8 0.0 
12825.6 13241.8 13676.9 14244.4 14925.4 15549.6 16079.3 16646.8 16968.4 17176.5 17649.4 18462.8 19673.5 21470.6 23570.4 25821.5 27864.5 29661.6 
30777.7 31742.4 32631.5 34031.4 36509.5 40103.7 42241.3 42657.4 42525.0 40822.5 33482.8 21830.0 12163.5 7774.8 5921.0 4407.6 
2894.3 1532.3 605.3 0.0 
12825.6 13166.1 13601.2 14187.6 14925.4 15852.3 16892.7 18046.7 19276.2 20505.8 21451.7 22454.3 23873.0 25556.6 27732.1 29812.9 31723.5 
32934.2 34107.0 34693.5 35317.7 36396.0 38344.4 41465.7 46819.1 51453.8 51605.1 48918.9 41862.9 33709.8 24516.2 14282.2 7793.7 
5145.4 3632.0 2345.7 889.1 0.0 
12825.6 13128.3 13563.4 14168.7 14963.2 15833.4 16911.6 18103.4 19465.4 20846.3 22113.8 23173.1 24554.0 26294.4 28394.2 30456.1 32347.8 
33445.0 34617.8 35279.9 35904.1 37001.3 38911.9 41938.6 47084.0 51491.6 51472.7 49108.1 42165.6 33709.8 23608.2 13733.6 7718.1 
4994.0 3632.0 2402.4 908.0 0.0 
12825.6 13052.6 13487.7 14055.2 14868.6 15776.6 16968.4 18425.0 20222.1 22416.4 24837.8 27486.1 30493.9 33634.1 36490.6 38817.3 40103.7 
40765.8 41068.4 40727.9 40803.6 41541.4 42127.8 42543.9 40292.8 36225.7 35393.4 32934.2 30380.4 23721.7 14074.1 8096.4 5694.0 
3915.8 2951.0 2213.3 983.7 0.0 
12825.6 12958.0 13298.5 13866.0 14528.1 15379.4 16495.5 17744.0 19370.8 21319.3 23570.4 25953.9 28829.2 31818.1 34882.6 37587.7 39536.2 
40860.3 41579.2 41730.5 42279.1 43527.6 44984.2 45003.1 42449.4 38930.8 38155.2 34258.4 27334.8 19370.8 12920.2 8626.1 5542.6 
3556.4 2345.7 1513.3 624.3 0.0 
12825.6 12939.1 13185.0 13714.7 14320.0 15114.5 16041.5 17157.6 18538.5 20165.3 22246.2 24364.9 26805.1 29169.7 31723.5 33917.9 35450.1 
36187.9 36585.1 36509.5 36717.6 37644.5 38874.1 39101.1 37531.0 34863.7 34334.0 31174.9 25424.2 19219.5 13620.1 9117.9 5731.8 
3499.6 2080.9 1399.8 510.8 0.0 
12825.6 12901.3 13090.4 13487.7 13979.5 14566.0 15303.7 16173.9 17157.6 18330.4 19692.4 21262.5 22851.5 24364.9 25935.0 27278.1 28053.7 
28015.8 27769.9 27164.6 26691.6 27088.9 27940.2 28526.6 28091.5 26956.5 26653.8 24837.8 20732.8 15606.4 10631.3 6847.9 4880.5 
3480.7 2515.9 1702.5 681.0 0.0 
12825.6 12712.1 12674.3 12731.0 12806.7 12768.9 12655.4 12522.9 12295.9 12106.8 12031.1 12068.9 12220.3 12485.1 12958.0 13336.4 13563.4 13430.9 12920.2 
12220.3 11425.8 10744.8 10101.6 9477.3 8663.9 7850.5 7661.3 6999.2 6280.4 5656.1 5107.5 4559.0 4010.4 3367.2 2856.4 2270.0 1040.4 0.0 
12825.6 12522.9 12182.4 11690.6 11104.2 10461.0 9931.3 9590.8 9439.5 9439.5 9590.8 9780.0 10025.9 10385.3 10650.2 10952.8 11066.3 11028.5 10706.9 
9912.4 9004.4 8153.2 7396.5 6658.7 5996.6 5429.1 5372.4 5069.7 4710.3 4369.8 4029.3 3669.9 3253.7 2761.9 2288.9 1759.3 718.8 0.0 
12825.6 12314.9 11539.3 10498.8 9590.8 9155.7 9099.0 9269.2 9401.7 9458.4 9477.3 9458.4 9496.2 9458.4 9420.6 9382.7 9250.3 9004.4 8607.2 
8077.5 7358.6 6677.6 6015.6 5467.0 5031.9 4691.4 4615.7 4369.8 4105.0 3821.2 3480.7 3102.4 2686.2 2156.5 1570.1 1002.6 435.1 0.0 
12825.6 12125.7 10933.9 9553.0 8947.7 9042.2 9401.7 9628.7 9723.2 9723.2 9628.7 9496.2 9307.1 9099.0 8909.8 8682.8 8380.2 8001.8 7604.6 
7169.5 6658.7 6166.9 5731.8 5391.3 5069.7 4767.0 4710.3 4369.8 4161.7 4010.4 3953.6 3650.9 3253.7 2591.6 1853.8 1135.0 681.0 0.0 
12825.6 11936.5 10347.5 9004.4 8872.0 9326.0 9761.1 10007.0 10063.8 9969.2 9761.1 9496.2 9250.3 8985.5 8588.2 8172.1 7774.8 7434.3 6999.2 
6564.1 6166.9 5826.4 5561.5 5334.5 4918.4 4615.7 4577.9 4388.7 4256.3 4653.5 4823.8 4559.0 4142.8 3480.7 2515.9 1740.3 1305.3 0.0 
12825.6 11785.2 9931.3 8758.5 9023.3 9609.7 10082.7 10328.6 10366.4 10196.2 9893.5 9515.2 9136.8 8701.7 8266.7 7812.6 7320.8 6829.0 6356.1 
5902.1 5561.5 5315.6 5088.6 4691.4 4445.5 4142.8 4105.0 3915.8 3991.5 4540.0 4332.0 3953.6 3518.5 2969.9 2232.2 1872.8 1362.0 0.0 
12825.6 11614.9 9666.5 8682.8 9099.0 9780.0 10290.8 10555.6 10555.6 10366.4 9988.1 9534.1 9042.2 8436.9 7982.9 7510.0 6885.7 6242.6 5769.6 
5429.1 5277.8 4956.2 4672.5 4350.9 4048.2 3745.5 3707.7 3575.3 3859.0 4048.2 3650.9 3178.0 2742.9 2194.4 1834.9 1683.6 1021.5 0.0 
12825.6 11652.8 9590.8 8701.7 9174.7 9893.5 10404.3 10631.3 10631.3 10423.2 10025.9 9553.0 8966.6 8209.9 7661.3 7188.4 6450.6 5845.3 5410.2 
5221.0 5013.0 4786.0 4502.2 4218.5 3915.8 3613.1 3575.3 3518.5 3821.2 3707.7 3253.7 3083.4 2780.8 2194.4 1778.2 1475.5 794.5 0.0 
12825.6 11671.7 9439.5 8663.9 9193.6 9874.6 10347.5 10574.5 10555.6 10328.6 9988.1 9534.1 8890.9 8209.9 7661.3 7150.6 6431.7 5807.5 5334.5 
5221.0 4918.4 4729.2 4407.6 4142.8 3840.1 3575.3 3518.5 3480.7 3783.4 3632.0 3178.0 2969.9 2610.5 1948.4 1664.7 1380.9 718.8 0.0 
